AP9307

Console Port Servers
APC Console Server DB9F to RJ45 Cross Cable

AP9307

Secure remote management and system recovery for servers and networking equipment.

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.23 KG
Shipping Weight
0.45 KG
Shipping Height
38.00 mm
Shipping Width
216.00 mm
Shipping Depth
165.00 mm
Cord Length
1,83 meters
Connector A
RJ45
Connector B
DB9(Crossover)

Conformance