MasterSwitch, 1U, 15A, 120V, (8)5-15

Switched Rack PDU

MasterSwitch, 1U, 15A, 120V, (8)5-15
AP9211
DISCONTINUED : recommended replacement product AP7900
Email Technical Specifications Printer Friendly
Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 100V, Input Connections: NEMA 5-15P, Cord Length:15 feet ( 4.57 meters ), Output: 100V, Output Connections: NEMA 5-15R

Includes: CD with software, Rack Mounting brackets, User Manual

Manuals and Warranties

Title
Type
Size
MIB Reference Guide (Online Guide)
Configuration; Operation; Configuration; Operation ( Updated:  15-Jun-2012 )
PDF
122 KB
Switched Rack PDU Ferrite Bead (Sheet)
Instructions for installing a ferrite inductor on MasterSwitch cable.
PDF
29 KB
Switched Rack PDU MasterSwitch (Manual)
Installation and Quick Start Manual for AP9211; AP9212; AP9217; and AP9218.
PDF
269 KB
Switched Rack PDU MasterSwitch (Manual)
User's Guide for the domestic and international versions of the MasterSwitch.
PDF
657 KB

Agency Approvals

Title
Type
Size
UL Listed for MasterSwitch Controlled Power Distribution Units
UL Listed for MasterSwitch Controlled Power Distribution Units and complies to UL 1950
PDF
184 KB