RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19 Technical Specifications

Metered Rack PDU

RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19
AP8841
Email Technical Specifications Printer Friendly
Locate a Partner
Metered Rack PDU Metered Rack PDU
More Images

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Includes: Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
200V, 208V
Maximum Total Current Draw per Phase
24A
Output Connections
(36) IEC 320 C13 IEC 320 C13
(6) IEC 320 C19 IEC 320 C19
Overload Protection
Yes

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
3 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Input Current per phase
30A

Physical

Net Weight
6.84 KG
Maximum Height
1791.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
8.47 KG
Shipping Height
2000.00 mm
Shipping Width
162.00 mm
Shipping Depth
107.00 mm
Color
Black
Units per Pallet
48.00

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA C22.2 No. 60950, IEC 60950, METI Denan, UL 60950-1, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell