Rack PDU, Switched, Zero U, 5.7kW, 120V, (24)5-20 Technical Specifications

Switched Rack PDU

Rack PDU, Switched, Zero U, 5.7kW, 120V, (24)5-20
AP7960
DISCONTINUED : recommended replacement product AP8962
Email Technical Specifications Printer Friendly
Locate a Partner
Switched Rack PDU Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 208V 3PH, Input Connections: NEMA L21-20P, Cord Length:3 feet ( 0.91 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Installation guide, Rack Mounting brackets, Toolless Mounting Kit, User Manual

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
20A
Output Connections
(24) NEMA 5-20R NEMA 5-20R
Overload Protection
No

Input

Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA L21-20P
Cord Length
0.91 meters
Number of Power Cords
1
Maximum Input Current per phase
20A
Load Capacity
5700 VA

Physical

Net Weight
5.92 KG
Maximum Height
1619.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
6.82 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell