Rack PDU, Switched, Zero U, 30A, 120V, (24) 5-20 Technical Specifications

Switched Rack PDU

Rack PDU, Switched, Zero U, 30A, 120V, (24) 5-20
AP7932
DISCONTINUED : recommended replacement product AP8932
Email Technical Specifications Printer Friendly
Locate a Partner

APC Switched Rack PDU, Input: 100V, 120V, Input Connections: NEMA L5-30P, Cord Length:10 feet ( 3.05 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Installation guide, Rack Mounting brackets, Toolless Mounting Kit, User Manual

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
30A
Output Connections
(24) NEMA 5-20R NEMA 5-20R
Overload Protection
Yes

Input

Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
100-120 VAC
Maximum Input Current per phase
30A
Load Capacity
2880 VA

Physical

Net Weight
7.39 KG
Maximum Height
1778.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
8.30 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
152.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status