Rack PDU, Switched, Zero U, 15A, 100/120V, (16) 5-15

Switched Rack PDU

Rack PDU, Switched, Zero U, 15A, 100/120V, (16) 5-15
AP7931
Email Technical Specifications Printer Friendly
Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 100V, 120V, Input Connections: NEMA 5-15P, Cord Length:10 feet ( 3.05 meters ), Output: 120V, Output Connections: NEMA 5-15R

Includes: Cord retention bracket(s), Rack Mounting brackets, Toolless Mounting Kit, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
15A
Output Connections
(16) NEMA 5-15R NEMA 5-15R
Overload Protection
No

Input

Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
12A
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
100-120 VAC
Maximum Input Current per phase
15A
Load Capacity
1440 VA

Physical

Net Weight
4.32 KG
Maximum Height
1245.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
5.23 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, METI Denan, UL 60950, UL Listed, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery