RACK PDU, SWITCHED, 2U, 30A, 208V, (16)C13 Technical Specifications

Switched Rack PDU

RACK PDU, SWITCHED, 2U, 30A, 208V, (16)C13
AP7911A
Email Technical Specifications Printer Friendly
Locate a Partner
Switched Rack PDU Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 200V, 208V, 230V, Input Connections: NEMA L6-30P, Cord Length:12 feet ( 3.66 meters ), Output: 208V, Output Connections: IEC 320 C13

Includes: Documentation CD, Installation guide, Rack Mounting brackets

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
30A
Output Connections
(16) IEC 320 C13 IEC 320 C13

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Input Current per phase
30A

Physical

Net Weight
6.32 KG
Maximum Height
89.00 mm
Maximum Width
444.00 mm
Maximum Depth
254.00 mm
Shipping Weight
8.36 KG
Shipping Height
146.00 mm
Shipping Width
514.00 mm
Shipping Depth
514.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, PSE, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs