Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
AP7901

Switched Rack PDU
Rack PDU, Switched, 1U, 20A, 120V, (8)5-20

AP7901

APC Switched Rack PDU , Input: 100V, 120V , Input Connections: NEMA L5-20P , Cord Length: 12 feet ( 3.66 meters ) , Output: 120V , Output Connections: NEMA 5-20R

Includes: Cord retention bracket(s), Horizontal mounting brackets, Installation guide, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
20A
Output Connections
(8) NEMA 5-20R

Input

Nominal Input Voltage
100V,120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA L5-20P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
100-120 VAC
Maximum Input Current per phase
20A
Load Capacity
2400 VA

Physical

Net Weight
2.27 KG
Maximum Height
44.00 mm
Maximum Width
445.00 mm
Maximum Depth
108.00 mm
Shipping Weight
3.45 KG
Shipping Height
70.00 mm
Shipping Width
470.00 mm
Shipping Depth
343.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed,CSA,FCC Part 15 Class A,ICES-003,Industry Canada,UL 60950,UL Listed
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption