Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19

Metered Rack PDU

Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19
AP7840
DISCONTINUED : recommended replacement product AP8858NA3
Email Technical Specifications Printer Friendly
Metered Rack PDU
More Images

APC Metered Rack PDU, Input: 200V, 208V, 230V, Input Connections: NEMA L6-20P, Cord Length:10 feet ( 3.05 meters ), Output: 200V, 208V, Output Connections: IEC 320 C13,IEC 320 C19

Includes: Installation guide, Rack Mounting brackets, Toolless Mounting Kit, User Manual

Output

Nominal Output Voltage
200V, 208V
Maximum Total Current Draw per Phase
20A
Output Connections
(20) IEC 320 C13 IEC 320 C13
(4) IEC 320 C19 IEC 320 C19
Overload Protection
No

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA L6-20P NEMA L6-20P
Cord Length
3.05 meters
Number of Power Cords
1
Maximum Input Current per phase
20A
Load Capacity
3328 VA

Physical

Net Weight
4.55 KG
Maximum Height
1619.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
7.73 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA C22.2 No. 60950-1-03, FCC Part 15 Class A, ICES-003, Industry Canada, PSE, UL 60950-1, UL Listed, VCCI Class A
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery