Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19 Technical Specifications

Metered Rack PDU

Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19
AP7811
Email Technical Specifications Printer Friendly
Locate a Partner
Metered Rack PDU Metered Rack PDU
More Images

APC Metered Rack PDU, Input: 200V, 208V, 230V, Input Connections: NEMA L6-30P, Cord Length:12 feet ( 3.66 meters ), Output: 208V, Output Connections: IEC 320 C13,IEC 320 C19

Includes: Cord retention bracket(s), Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
24A
Output Connections
(12) IEC 320 C13 IEC 320 C13
(4) IEC 320 C19 IEC 320 C19
Overload Protection
Yes

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
3.66 meters
Number of Power Cords
1
Maximum Input Current per phase
30A

Physical

Net Weight
3.36 KG
Maximum Height
88.00 mm
Maximum Width
444.00 mm
Maximum Depth
112.00 mm
Shipping Weight
5.42 KG
Shipping Height
140.00 mm
Shipping Width
508.00 mm
Shipping Depth
368.00 mm

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell