Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
AP7801

Metered Rack PDU
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20

AP7801AP7801
More Images

APC Metered Rack PDU , Input: 100V, 120V , Input Connections: NEMA L5-20P , Cord Length: 12 feet ( 3.66 meters ) , Output: 120V , Output Connections: NEMA 5-20R

Includes: Cord retention bracket(s), Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
16A
Output Connections
(8) NEMA 5-20R
Overload Protection
No

Input

Nominal Input Voltage
100V,120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA L5-20P
Cord Length
3.66 meters
Number of Power Cords
1
Maximum Input Current per phase
20A
Load Capacity
1920 VA

Physical

Net Weight
1.73 KG
Maximum Height
44.00 mm
Maximum Width
444.00 mm
Maximum Depth
102.00 mm
Shipping Weight
2.91 KG
Shipping Height
64.00 mm
Shipping Width
470.00 mm
Shipping Depth
337.00 mm

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed,CSA,FCC Part 15 Class A,ICES-003,UL 60950,UL Listed
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS