AP7750
Price * :  $669.00

Rack-mount Transfer Switches
Rack ATS, 15A, 100/120V, (2)5-15 in, (8)5-15 out

AP7750
More Images

APC Rack-mount Transfer Switches , Input: 100V, 120V , Input Connections: NEMA 5-15P , Cord Length: 8 feet ( 2.44 meters ) , Output: 100V, 120V , Output Connections: NEMA 5-15R

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
100V,120V
Maximum Total Current Draw per Phase
15A
Output Connections
(8) NEMA 5-15R

Input

Nominal Input Voltage
100V,120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
12A
Input Connections
NEMA 5-15P
Cord Length
8 feet (2.44 meters)
Number of Power Cords
2
Acceptable Input Voltage
100-125 VAC
Maximum Input Current per phase
15A
Load Capacity
1440 VA

Physical

Net Weight
9.75 lbs. (4.43 kg)
Maximum Height
1.75 inches (44 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
9.00 inches (229 mm)
Shipping Weight
16.25 lbs. (7.39 kg)
Shipping Height
2.75 inches (70 mm)
Shipping Width
23.50 inches (597 mm)
Shipping Depth
17.50 inches (445 mm)
Color
Black

Environmental

Operating Environment
23 - 113 °F (-5 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
-13 - 149 °F (-25 - 65 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
cUL Listed,FCC Part 15 Class A,UL Listed,VCCI
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.