RACK ATS, 20A/208V, 16A/230V, C20 IN, (8) C13 (1) C19 OUT Technical Specifications

Rack-mount Transfer Switches

RACK ATS, 20A/208V, 16A/230V, C20 IN, (8) C13 (1) C19 OUT
AP7723
Email Technical Specifications Printer Friendly
Locate a Partner
Rack-mount Transfer Switches Rack-mount Transfer Switches
More Images

APC Rack-mount Transfer Switches, Input: 200V, 208V, 230V, Input Connections: IEC-320 C20, Output: 230V, Output Connections: IEC 320 C13,IEC 320 C19

Includes: Documentation CD, Rack Mounting brackets, RS-232 configuration cable, Warranty card

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
16A
Output Connections
(8) IEC 320 C13 IEC 320 C13
(1) IEC 320 C19 IEC 320 C19
Overload Protection
No

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320 C20
Maximum Line Current per phase
20A
Maximum Input Current per phase
20A

Physical

Net Weight
3.93 KG
Maximum Height
44.00 mm
Maximum Width
432.00 mm
Maximum Depth
229.00 mm
Shipping Weight
5.70 KG
Shipping Height
114.00 mm
Shipping Width
600.00 mm
Shipping Depth
349.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CE, EN 55022 Class A, FCC Part 15 Class A, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
Other Environmental Compliance
China RoHS