Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
AP7722
Price * :  $769.00

Rack-mount Transfer Switches
Rack ATS, 16A, 230V, (2)IEC 309 in, (1)IEC 309 out

AP7722
More Images

APC Rack-mount Transfer Switches , Input: 230V , Input Connections: IEC 309 16A 2P+E , Cord Length: 3 feet ( 0.91 meters ) , Output: 230V , Output Connections: IEC 309 16A (2P+E)

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
16A
Output Connections
(1) IEC 309 16A (2P+E)
Cord Length
3 ft (0.91 meters)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Input Connections
IEC 309 16A 2P+E
Cord Length
3 feet (0.91 meters)
Number of Power Cords
2
Acceptable Input Voltage
200-240 VAC
Maximum Line Current per phase
16A
Maximum Input Current per phase
16A
Load Capacity
3840 VA

Physical

Net Weight
10.20 lbs. (4.64 kg)
Maximum Height
1.76 inches (44 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
9.00 inches (229 mm)
Shipping Weight
15.70 lbs. (7.14 kg)
Shipping Height
2.76 inches (70 mm)
Shipping Width
23.50 inches (597 mm)
Shipping Depth
17.50 inches (445 mm)
Color
Black

Environmental

Operating Environment
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 149 °F (-15 - 65 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
C-tick,CE,EN 55022 Class A,EN 55024,EN 60950,VDE
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.