Rack PDU, Basic, Zero U, 5.7kW, 208V, (36)C13 & (6)C19 Technical Specifications

Basic Rack PDU

Rack PDU, Basic, Zero U, 5.7kW, 208V, (36)C13 & (6)C19
AP7564
Email Technical Specifications Printer Friendly
Locate a Partner
Basic Rack PDU
More Images

APC Basic Rack PDU, Input: 208V 3PH, Input Connections: NEMA L21-20P, Cord Length:3 feet ( 0.91 meters ), Output: 208V, Output Connections: IEC 320 C13,IEC 320 C19

Includes: Installation guide, Rack Mounting brackets, Toolless Mounting Kit

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
20A
Output Connections
(36) IEC 320 C13 IEC 320 C13
(6) IEC 320 C19 IEC 320 C19
Overload Protection
No

Input

Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA L21-20P
Cord Length
0.91 meters
Number of Power Cords
1
Maximum Input Current per phase
20A
Load Capacity
5700 VA

Physical

Net Weight
5.45 KG
Maximum Height
1778.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
6.36 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA C22.2 No. 60950-1-03, UL 60950-1, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant