Rack PDU, Basic, Zero U, 30A, 200/208V, (20)C13 & (4)C19 Technical Specifications

Basic Rack PDU

Rack PDU, Basic, Zero U, 30A, 200/208V, (20)C13 & (4)C19
AP7541
Email Technical Specifications Printer Friendly
Locate a Partner
Basic Rack PDU Basic Rack PDU
More Images

APC Basic Rack PDU,Input 200V, 208V, 230V /Output 200V, 208V

Includes: Installation guide, Rack Mounting brackets, Toolless Mounting Kit

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
200V, 208V
Output Connections
(20) IEC 320 C13 IEC 320 C13
(4) IEC 320 C19 IEC 320 C19

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
3.05 meters

Physical

Maximum Height
1619.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Net Weight
5.57 KG
Shipping Weight
6.48 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black
Units per Pallet
42.00

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA C22.2 No. 60950-1-03, METI Denan, UL 60950-1, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs