APC 8 Port Multi-Platform Analog KVM Technical Specifications

KVM Switches

APC 8 Port Multi-Platform Analog KVM
AP5201
Email Technical Specifications Printer Friendly
Locate a Partner
KVM Switches
More Images

Manage multiple servers with just one keyboard, monitor and mouse.

Includes: C13-C14 power cord, Configuration cable, Documentation CD, Firmware upgrade cable, KVM cables not included, NEMA 5-15 power cord, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Input

Input Frequency
50/60 Hz

Physical

Net Weight
4.55 KG
Maximum Height
44.00 mm
Maximum Width
432.00 mm
Maximum Depth
210.00 mm
Shipping Weight
5.00 KG
Shipping Height
127.00 mm
Shipping Width
508.00 mm
Shipping Depth
330.00 mm
Rack Height
1U
Color
Black

Environmental

Operating Environment
0 - 50 °C
Operating Relative Humidity
0 - 85%
Storage Temperature
-20 - 50 °C

Conformance

Regulatory Approvals
AS/NZS 3548 (C-Tick) Class A, CE, FCC Part 15 Class A, ICES-003, IEC 60950, UL 60950, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs