InRow SC, 300mm, Air Cooled, Self-contained 200-240V 60Hz Technical Specifications

InRow Direct Expansion

InRow SC, 300mm, Air Cooled, Self-contained 200-240V 60Hz
ACSC100
Email Technical Specifications Printer Friendly
Locate a Partner
InRow Direct Expansion InRow Direct Expansion
More Images

Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Includes: Exhaust duct kit, Installation guide, Operations and maintenance manual

Standard Lead Time: Usually Ships within 2 Weeks

Technical Specifications

Cooling Type
Air-cooled Self-contained
      Nominal Cooling Capacity
5.25 kW
      Coolant
R410A
      Entering Air Relative Humidity
34.0%
      Entering Air Temperature
85.0 °F (29.44 °C)
Based on sea level operation

General

Compressor Type
Rotary
Air Discharge Patterns
Horizontal
Intake Air
Rear Return
Refrigerant Charge
1.36 KG
Air Flow
566.34 lps
Amp Draw In-Rush
56A
Condensate Pump Capacity
0.002 lps

Input

Number of Power Cords
1
Nominal Input Voltage
200, 208, 220, 230
Input Power
2940 Watts
Input Frequency
60 Hz
Rack Height
42U
Input Connections
NEMA L6-20P NEMA L6-20P

Communications & Management

Control panel
Multi-function LCD status and control console

Energy Use/Efficiency

Load Loss
25% 0.0%
50% 31.9%
75% 34.7%
100% 41.7%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured loss data inclusive of condenser power. Loss is expressed as a percentage of full rated capacity. All measurements taken in cooling only operating mode with nominal electrical input. Supply air temperature set point: 64 °F (18 °C). Return air temperatures: 85 °F (29 °C) dry bulb; 65 °F (18 °C) wet bulb. Condenser ambient air temperature: 80 °F (27 °C). Operation below 45% of rated capacity is not recommended.

Physical

Maximum Height
1991.00 mm
Maximum Width
300.00 mm
Maximum Depth
1069.00 mm
Net Weight
165.92 KG
Shipping Weight
216.00 KG
Shipping Height
2156.00 mm
Shipping Width
762.00 mm
Shipping Depth
1138.00 mm
Color
Black

Environmental

Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
80.00 dBA

Conformance

Regulatory Approvals
BSMI, EN 55022 Class A, FCC Part 15 Class A, ICES-003, UL Listed, VCCI, VDE
Standard Warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Other Environmental Compliance
China RoHS