In Row RC Chilled Water, 200-240V 50/60 Hz, IEC 309-16 Technical Specifications

InRow Chilled Water Cooling

In Row RC Chilled Water, 200-240V 50/60 Hz, IEC 309-16
ACRC103
DISCONTINUED : recommended replacement product ACRC301S
Email Technical Specifications Printer Friendly  
InRow Chilled Water Cooling InRow Chilled Water Cooling
More Images

Close-coupled, chilled water cooling for medium to large data centers

Includes: Installation guide, Operations and maintenance manual

Technical Specifications

Cooling Type
Chilled Water
      Nominal Cooling Capacity
18.20 kW
      Entering Coolant Temperature
45.0 °F (7.22 °C)
      Coolant
Chilled Water
      Entering Air Relative Humidity
32.0%
      Entering Air Temperature
85.0 °F (29.44 °C)
      Coolant pressure drop
7.33 psi (50.56 kpa)
      Coolant flow rate
13.16 gpm (0.83 lps)
Based on sea level operation

General

Air Discharge Patterns
Horizontal
Intake Air
Rear Return
Air Flow
1368.64 lps
Minimum Water Inlet Temperature
7.0 °C
Condensate Pump Capacity
0.002 lps

Input

Number of Power Cords
2
Input Power
1000 Watts
Input Frequency
50/60 Hz
Rack Height
42U
Input Connections
IEC 309 16A 2P+E

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Interface Port(s)
Input contact closure

Energy Use/Efficiency

Load Loss
25% 0.9%
50% 1.4%
75% 2.6%
100% 4.6%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured loss data. Loss is expressed as a percentage of full rated capacity. All measurements taken in cooling only operating mode with nominal electrical input. Supply air temperature set point: 68 °F (20 °C). Return air temperatures: 95 °F (35 °C) dry bulb; 68 °F (20 °C) wet bulb. Entering chilled water temperature: 45 °F (7 °C).

Physical

Maximum Height
1991.00 mm
Maximum Width
300.00 mm
Maximum Depth
1070.00 mm
Net Weight
162.73 KG
Shipping Weight
193.41 KG
Shipping Height
2118.00 mm
Shipping Width
746.00 mm
Shipping Depth
1137.00 mm
Color
Black
Units per Pallet
1.00

Conformance

Regulatory Approvals
C-tick, CE, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, MEA, VDE
Standard Warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status