ACPA4000
Price * :  $4,625.00

InRoom Direct Expansion
NetworkAIR PA4000 Air Cooled Self Contained 120V 60Hz

ACPA4000

Perimeter and portable cooling for wiring closets, server rooms, and data centers

Includes: Exhaust duct kit, Installation guide, User Manual

Standard Lead Time: Usually in Stock

General

Cooling Capacity Options
3.90 kW
Cooling Options
Air
Dehumidifier
0.26 gal/hour
Compressor Type
Rotary
Refrigerant
R22
Refrigerant Charge
2 pounds
Air Flow
600 CFM
Condensate Pump Capacity
1.60 gal/hour
Amp Draw Nominal
14A

Input

Nominal Input Voltage
120V
Input Power
1610 Watts
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-20P

Communications & Management

Control panel
Multi-function LCD status and control console

Physical

Maximum Height
45.75 inches (1162 mm)
Maximum Width
23.00 inches (584 mm)
Maximum Depth
28.25 inches (718 mm)
Net Weight
210.00 lbs. (95.45 kg)
Shipping Weight
342.00 lbs. (155.45 kg)
Shipping Height
54.50 inches (1384 mm)
Shipping Width
31.00 inches (787 mm)
Shipping Depth
48.00 inches (1219 mm)
Color
Black
Units per Pallet
1.00

Conformance

Regulatory Approvals
UL Listed
Standard Warranty
1 year repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.