NetworkAIR PA4000 Air Cooled Self Contained 120V 60Hz Technical Specifications

InRoom Direct Expansion

NetworkAIR PA4000 Air Cooled Self Contained 120V 60Hz
ACPA4000
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

Perimeter and portable cooling for wiring closets, server rooms, and data centers

Includes: Exhaust duct kit, Installation guide, User Manual

General

Dehumidification Capacity
0.12 kg/hour
Compressor Type
Rotary
Refrigerant Charge
0.91 KG
Air Flow
283.16 lps
Condensate Pump Capacity
0.002 lps

Input

Number of Power Cords
1
Nominal Input Voltage
120
Input Power
1610 Watts
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-20P NEMA 5-20P

Communications & Management

Control panel
Multi-function LCD status and control console
Interface Port(s)
Contact Closure, RJ-45 10/100 Base-T

Physical

Color
Black
Units per Pallet
1.00

Conformance

Regulatory Approvals
UL Listed
Standard Warranty
1 year repair or replace

Sustainable Offer Status