ACAC10010

Row Cooling Accessories
InRow Bridge Partition, Data Cable 600 MM

ACAC10010
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Maximum Height
5.39 inches (137 mm)
Maximum Width
27.95 inches (710 mm)
Maximum Depth
16.14 inches (410 mm)
Net Weight
14.50 lbs. (6.59 kg)
Shipping Weight
17.00 lbs. (7.73 kg)
Shipping Height
4.53 inches (115 mm)
Shipping Width
28.43 inches (722 mm)
Shipping Depth
10.67 inches (271 mm)

Conformance

Standard Warranty
1 year (parts only)
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.