62035-100
Price * :  $130.00

Monitor
APC HIGH RES MONITOR CABLE, HD15 MALE TO HD15 MALE, W/ 75 OHM MINI COAX, FOIL/BRAID SHIELDS, MOLDED,

Complete line of Monitor cables and adapters.

Standard Lead Time: Usually in Stock

Output

Number of Ports
1

Physical

Net Weight
7.60 lbs. (3.46 kg)
Maximum Height
14.00 inches (356 mm)
Maximum Width
8.00 inches (203 mm)
Maximum Depth
3.50 inches (89 mm)
Shipping Weight
7.86 lbs. (3.58 kg)
Shipping Height
14.00 inches (356 mm)
Shipping Width
9.50 inches (241 mm)
Shipping Depth
12.00 inches (305 mm)
Cord Length
100 feet (30.48 meters)
Connector A
HighDensity15(SVGA/XGA Monitor)
Connector B
HighDensity15(SVGA/XGA Monitor)

Conformance

*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.