Product Category

APC CAT 5 UTP 568B PATCH CABLE, GREY, RJ45 MALE TO RJ45 MALE, 4 PAIR, 24 AWG, STRANDED, PVC, 50 FT

Network Patch Cables

APC CAT 5 UTP 568B PATCH CABLE, GREY, RJ45 MALE TO RJ45 MALE, 4 PAIR, 24 AWG, STRANDED, PVC, 50 FT
3827GY-50
DISCONTINUED
Email Technical Specifications Printer Friendly
Network Patch Cables
More Images

High Quality Networking cables keep your Network up and running.

Output

Number of Ports
1

Physical

Net Weight
0.54 KG
Maximum Height
254.00 mm
Maximum Width
178.00 mm
Maximum Depth
51.00 mm
Shipping Weight
0.65 KG
Shipping Height
356.00 mm
Shipping Width
241.00 mm
Shipping Depth
89.00 mm
Cord Length
15.24 meters
Connector A
RJ45(Cat 5 Straight Through)
Connector B
RJ45(Cat 5 Straight Through)

Conformance

Sustainable Offer Status