Protect your investment: scalable kVA and runtime ensure that Symmetra® will meet your power needs now and in the future.
IS Managers want to be able to "pay as they grow" to meet the computing demands of the future. Changes in datacenter power requirements can make cost-effective power protection planning difficult. The Symmetra® Power Arrayâ„¢ provides the flexibility to adapt and grow UPS power and runtime without complete reinvestment. The Symmetra Power Array is made up of load-sharing modules so you can easily build and reconfigure your array. If you add computing power to your datacenter, you can add 4kVA Power Modules to expand your power capacity. If you need more battery run time, you can add Battery Modules. And if you re-deploy systems to different locations, you can move modules from one Power Array to another. All changes can be made while your systems are running and protected. Additional Battery Frames can be added for unlimited runtime. |
|
Scalable Power |
| The Symmetra Power Array integrates load-sharing modules for easy custom configuration. Additional 4kVA modules expand power capacity or increase redundancy. A Symmetra Power Array can scale from 4kVA up to 16kVA. Modules are hot swapped for easy scalability. |
|
Scalable Runtime |
| Additional Battery Modules increase runtime. Modules are added or moved while systems are running and protected. |
|
Extended Battery Frames |
| Additional Extended Battery Frames can be daisy-chained for extended runtime. Models include the Miniframe SYXR4-BM, which can hold up to four Battery Modules, and the Masterframe SYXR12, which can hold up to twelve Battery Modules. |