Shipboard UPS

Performance power management for applications requiring shipboard power

Safely Launch Shipboard Electronics with Smart-UPS. The Naval Safety Center reports most commercial electric equipment is unsuitable for use in the Navy's ungrounded shipboard power system (Ref: COMNAVSAFECEN NORFOLK VA 280836FEB94). As the market leader in the UPS industry, American Power Conversion decided to resolve the safety issue, and develop the Smart-UPS Shipboard Series. This is a modified COTS (commercial-off-the-shelf) UPS specifically designed to operate safely aboard ships and submarines. NSWCCD-SSES Philadelphia tested this unit to ensure it met all the navy shipboard electrical safety standards. Additionally, this unit meets DC resistance requirements IAW NSTM Chapter 300 and MIP 3000. (NAVSURFWARCEN 151800ZNOV94)

The Smart-UPS Shipboard Series includes a double-pole circuit breaker that will protect lines from overload and a double-pole power switch to insure the attached load is completely removed from the input power lines. These are necessary because a ship generates Delta power causing both power lines to be "hot".

 

Smart-UPS

Model List
Products Part Number Product Distribution*
APC Smart-UPS 2000VA RM 3U 120V Ruggedized Version
InfraStruXure(TM) Certified
SU2000R3X155
Product Distribution 
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out
InfraStruXure(TM) Certified
SU2200R3X167
Product Distribution 
APC Smart-UPS 3000VA RM 5U 120V Shipboard
InfraStruXure(TM) Certified
SU3000RMX93
Product Distribution 
APC Smart-UPS 700VA w/Auto Select Input Voltage 120V/230V In 120V Out
SU700X167
Product Distribution 
APC Smart-UPS 700VA 120V Shipboard
SU700X93
Product Distribution 
APC SMART UPS 1500VA RM 2U 120V W/ L5-15P
InfraStruXure(TM) Certified
SUA1500R2X122
Product Distribution 
APC Smart UPS 1500VA, 120V, Rack Mount 2U, USB, with AP9617
SUA1500R2X180
Product Distribution 
APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD
InfraStruXure(TM) Certified
SUA1500R2X93
Product Distribution 
APC Smart UPS 1500 VA 120V USB with alarm disabled
SUA1500X413
Product Distribution 
APC Smart-UPS 1500VA USB & Serial 120V with AP9619 installed
SUA1500X448
Product Distribution 
APC Smart-UPS 1500VA USB 120V SHIPBOARD
SUA1500X93
Product Distribution 
APC SMART UPS 2200 VA RM 2U 120V W/ L5-20P
SUA2200R2X106
Product Distribution 
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed
SUA2200R2X147
Product Distribution 
APC Smart UPS 3000VA RM 2U 120V W/ 12FT LINE CORD
SUA3000R2X145
Product Distribution 
APC Smart-Ups 3000VA USB 120V with AP9617 installed
SUA3000R2X180
Product Distribution 
APC Smart Ups 750VA 120V with three 5-15 duplexs
InfraStruXure(TM) Certified
SUA750R2X338
Product Distribution 
APC Smart-UPS 750VA RM 2U 230V W/ UL Approval
InfraStruXure(TM) Certified
SUA750R2IX38
Product Distribution 
* Denotes regional product availability by voltage requirement.