Service Pack 3 Year Warranty Extension (for new product purchases)

Extended Warranties

Service Pack 3 Year Warranty Extension (for new product purchases)
WBEXTWAR3YR-SP-03
Email Technical Specifications Printer Friendly
Extended Warranties Extended Warranties
More Images

An extension of factory warranty coverage beyond the original factory warranty term.

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.09 KG
Maximum Height
162.00 mm
Maximum Width
159.00 mm
Maximum Depth
5.00 mm
Shipping Weight
0.11 KG
Shipping Height
241.00 mm
Shipping Width
318.00 mm
Shipping Depth
6.00 mm