APC Universal Transfer Switch 6-Circuit 120V Technical Specifications

Wall-mount Transfer Switches

APC Universal Transfer Switch 6-Circuit 120V
UTS6
Email Technical Specifications Printer Friendly
Locate a Partner
Wall-mount Transfer Switches
More Images

APC Wall-mount Transfer Switches, Input: 120V, Input Connections: IEC-320 C14, NEMA 5-15P, NEMA L14-20P, Output: 120V

Includes: Hardwire panel, Installation guide, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320 C14
NEMA 5-15P
NEMA L14-20P
Number of Power Cords
1
Maximum Line Current per phase
20A

Physical

Net Weight
9.77 KG
Maximum Height
498.00 mm
Maximum Width
394.00 mm
Maximum Depth
84.00 mm
Shipping Weight
10.91 KG
Shipping Height
533.00 mm
Shipping Width
445.00 mm
Shipping Depth
152.00 mm
Color
Black
Units per Pallet
16.00

Environmental

Operating Environment
-25 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-40 - 85 °C
Storage Elevation
0-3000 meters

Conformance

Regulatory Approvals
cTUVus
Standard Warranty
2 years repair or replace

Sustainable Offer Status