Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment. UL, FCC, CE, C-Tick approvals.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
LED status indicators
Quickly understand unit and power status with visual indicators.
Multiple output voltages
Universal Notebook Batteries Features & Benefits
Convenience
Status indicator LED
Provides a quick visual indication of your unit's status.
Rapid recharge time
So your batteries are ready for use when you need them.
Multiple recharging methods
So you can use either your OEM adapter or your APC Universal Power Adapter to recharge your mobile devices.
Compatibility
Adapter tips
Tips are included to connect to most available notebook computer models.