|
You are here:
|
Product Category |
APC Symmetra RM 200 to 100V Step-Down Transformer
Output
Nominal Output Voltage
100V
Output Connections
Input
Nominal Input Voltage
200V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
Number of Power Cords
1
Maximum Input Current per phase
20A
Load Capacity
3500 VA
Physical
Net Weight
43.18 KG
Maximum Height
89.00 mm
Maximum Width
445.00 mm
Maximum Depth
660.00 mm
Shipping Weight
50.00 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
953.00 mm
Color
Black
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, UL 1778, UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||||||||