APC Symmetra RM 200 to 100V Step-Down Transformer

Step-Down Transformer

APC Symmetra RM 200 to 100V Step-Down Transformer
SYTF3J
Email Technical Specifications Printer Friendly
Step-Down Transformer
More Images

APC Step-Down Transformer, Input: 200V, Input Connections: NEMA L6-30P, Hard Wire 3-wire, Output: 100V, Output Connections: NEMA L5-20R

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Special Order - Call for Quoted Lead Times

Output

Nominal Output Voltage
100V
Output Connections
(4) NEMA L5-20R NEMA L5-20R

Input

Nominal Input Voltage
200V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA L6-30P NEMA L6-30P
Hard Wire 3-wire
Number of Power Cords
1
Maximum Input Current per phase
20A
Load Capacity
3500 VA

Physical

Net Weight
43.18 KG
Maximum Height
89.00 mm
Maximum Width
445.00 mm
Maximum Depth
660.00 mm
Shipping Weight
50.00 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
953.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, UL 1778, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status