|
You are here:
|
Product Category |
APC Symmetra PX Power Module, 10/16kW, 400V
Output
Output Power Capacity
16 kW
/ 16 kVA
Max Configurable Power
16 kW
/ 16 kVA
Nominal Output Voltage
230V, 400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.0%
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
Unlimited
Topology
Double Conversion Online
Output Connections
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Output Voltage THD
< 2% for 0 to 100% linear load and < 6% for full non linear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
95%
Input
Nominal Input Voltage
400V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Input voltage range for main operations
340 - 477V
Maximum Input Current
33A
Maximum Short Circuit Withstand (Icw)
30.0 kA
Input Total Harmonic Distortion
Less than 5% for full load
Physical
Maximum Height
132.00 mm
Maximum Width
483.00 mm
Maximum Depth
700.00 mm
Rack Height
3U
Net Weight
28.50 KG
Shipping Weight
31.55 KG
Shipping Height
225.00 mm
Shipping Width
595.00 mm
Shipping Depth
700.00 mm
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
63.00 dBA
Online Thermal Dissipation
2573.00 BTU/hr
Protection Class
NEMA 1
Conformance
Regulatory Approvals
CE, EN 50091-1, EN 50091-3, FCC Part 15 Class A, VFI-SS-111
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
|||||||||||||