Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
SYH6K6RMJ
Price * : 

Symmetra
APC Symmetra RM 6kVA Scalable to 6kVA N+1 200V

SYH6K6RMJ
More Images

APC Symmetra, 4200 Watts / 6000 VA,Input 200V / Output 200V, Interface Port DB-9 RS-232, Extended runtime model, Rack Height 8 U

Includes: Installation manual in Japanese, Rack Mounting brackets, Rack Mounting support rails, User Guide in Japanese, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
4200 Watts / 6000 VA
Max Configurable Power
4200 Watts / 6000 VA
Nominal Output Voltage
200V
Efficiency at Full Load
89%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal,47 - 53 Hz for 50 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(2) NEMA L6-20R
(1) NEMA L6-30R
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
200V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3-wire (2PH + G)
NEMA L6-30P (30A Twist-Lock)
Cord Length
1.83 meters
Input voltage range for main operations
155 - 276V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
3
Available Battery Slots
1
Typical recharge time
4 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
29.5 minutes (2100 Watts)
Typical Backup Time
at Full Load
12.4 minutes (4200 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
--
Audible Alarm
--
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
360.00 mm
Maximum Width
480.00 mm
Maximum Depth
730.00 mm
Rack Height
8U
Net Weight
135.00 KG
Shipping Weight
149.00 KG
Shipping Height
510.00 mm
Shipping Width
580.00 mm
Shipping Depth
790.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
60.00 dBA
Online Thermal Dissipation
1771.00 BTU/hr

Conformance

Regulatory Approvals
UL 1778,VCCI
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.