Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
SYH6K6RMI
Price * :  $6,250.00

Symmetra
APC Symmetra RM 6kVA Scalable to 6kVA N+1 220-240V

SYH6K6RMI
More Images

APC Symmetra, 4200 Watts / 6000 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management, Extended runtime model, Rack Height 8 U

Includes: CD with software, Rack Mounting brackets, Rack Mounting support rails, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
4200 Watts / 6000 VA
Max Configurable Power
4200 Watts / 6000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
89%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13
(2) IEC 320 C19
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3-wire
Input voltage range for main operations
155 - 276V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
3
Typical recharge time
4 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
30.3 minutes (2100 Watts)
Typical Backup Time
at Full Load
12.7 minutes (4200 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
14.00 inches (356 mm)
Maximum Width
19.00 inches (483 mm)
Maximum Depth
28.75 inches (730 mm)
Rack Height
8U
Net Weight
294.00 lbs. (133.64 kg)
Shipping Weight
327.00 lbs. (148.64 kg)
Shipping Height
20.00 inches (508 mm)
Shipping Width
23.00 inches (584 mm)
Shipping Depth
31.00 inches (787 mm)
Color
Black

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
60.00 dBA
Online Thermal Dissipation
1771.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-2,EN 60950,IRAM,VDE
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.