APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R

Symmetra

APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R
SYH2K6RMT-TF3
Email Technical Specifications Printer Friendly
Symmetra
More Images

APC Symmetra,1400 Watts /2000 VA,Input 208V /Output 120V, 208V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, SmartSlot, Extended runtime model, Rack Height 10 U

Includes: CD with software, Rack Mounting brackets, Rack Mounting support rails, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
1400 Watts / 2000 VA
Max Configurable Power
4200 Watts / 6000 VA
Nominal Output Voltage
120V, 208V
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Efficiency at Full Load
85.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(4) NEMA L5-20R NEMA L5-20R
(2) NEMA L6-20R NEMA L6-20R
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
208V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3-wire (2PH + G)
NEMA L6-30P (30A Twist-Lock)
Cord Length
1.83 meters
Input voltage range for main operations
155 - 276V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Available Battery Module Slots
4
Typical recharge time
4 hour(s)
Replacement Battery
Replacement battery cartridge note
UPS accepts 1-4 additional battery packs
Runtime Graph
Curve Part Number(s)
A SYH2K6RMT-TF3
B SYH2K6RMT-TF3
+ (1)SYBT2
C SYH2K6RMT-TF3
+ (2)SYBT2
D SYH2K6RMT-TF3
+ (3)SYBT2
E SYH2K6RMT-TF3
+ (4)SYBT2
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, SmartSlot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
445.00 mm
Maximum Width
483.00 mm
Maximum Depth
730.00 mm
Rack Height
10U
Net Weight
117.73 KG
Shipping Weight
134.09 KG
Shipping Height
508.00 mm
Shipping Width
584.00 mm
Shipping Depth
787.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
60.00 dBA
Online Thermal Dissipation
843.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.