|
You are here:
|
Product Category |
APC Symmetra RM 2kVA Scalable to 6kVA N+1 200V
Output
Output Power Capacity
1400 Watts
/ 2000 VA
Max Configurable Power
4200 Watts
/ 6000 VA
Nominal Output Voltage
200V
Efficiency at Full Load
89.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal, 47 - 53 Hz for 50 Hz nominal
Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Internal Bypass (Automatic and Manual)
Input
Nominal Input Voltage
200V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
155 - 276V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Available Battery Module Slots
5
Typical recharge time
4 hour(s)
Replacement Battery
Replacement battery cartridge note
UPS accepts 1-4 additional battery packs
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
--
Audible Alarm
--
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
360.00 mm
Maximum Width
480.00 mm
Maximum Depth
730.00 mm
Rack Height
8U
Net Weight
75.00 KG
Shipping Weight
84.09 KG
Shipping Height
510.00 mm
Shipping Width
580.00 mm
Shipping Depth
790.00 mm
Color
Black
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
590.00 BTU/hr
Conformance
Regulatory Approvals
UL 1778, VCCI
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||