|
You are here:
|
Product Category |
APC Symmetra RM 2kVA Scalable to 6kVA N+1 220-240V
Symmetra Features & Benefits
Availability
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Hot-swappable intelligence modules
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS overload condition or fault.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Scalability
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick upgrades later.
Scalable runtime
Allows additional run time to be quickly added as needed.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.
Programmable frequency
Ensures compatibility with different input frequencies.
Manageability
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Network manageable
Provides remote management of the UPS over the network.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot
Customize UPS capabilities with management cards.
Serviceability
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
User-replaceable intelligence modules
Enables simple upgrades and replacements of the Intelligence Modules.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Protection
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Cold-start capable
Provides temporary battery power when the utility power is out.
Resettable circuit breakers
Enables a quick recovery from overload events.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
afghanistan, albania, algeria, andorra, angola, antigua and barbuda, argentina, armenia, australia, austria, azerbaijan, bahrain, bangladesh, belarus, belgium, benin, bhutan, bolivia, bosnia and herzegovina, botswana, brunei darussalam, bulgaria, burkina faso, burundi, cambodia, cameroon, central african republic, chad, chile, congo, congo, the democratic republic of the, cook islands, cote d'ivoire, croatia, cuba, cyprus, czech republic, denmark, djibouti, east timor, egypt, equatorial guinea, estonia, ethiopia, falkland islands (malvinas), fiji, finland, france, gabon, gambia, georgia, germany, ghana, gibraltar, greece, grenada, guadeloupe, guinea, guyane française, hong kong, hungary, iceland, india, indonesia, iraq, ireland, israel, italy, jordan, kazakhstan, kenya, korea, republic of, kuwait, latvia, lebanon, lesotho, liberia, liechtenstein, lithuania, luxembourg, macedonia, madagascar, malawi, malaysia, mali, malta, martinique, mauritania, mauritius, moldova, republic of, morocco, mozambique, myanmar, namibia, nepal, netherlands, netherlands antilles, new zealand, niger, nigeria, norway, oman, pakistan, papua new guinea, paraguay, peru, philippines, poland, portugal, reunion, romania, russian federation, rwanda, saudi arabia, senegal, serbia and montenegro, sierra leone, singapore, slovakia (slovak republic), slovenia, somalia, south africa, spain, sri lanka, sudan, sweden, switzerland, tanzania, united republic of, thailand, togo, turkey, turkmenistan, uganda, ukraine, united arab emirates, united kingdom, uruguay, uzbekistan, viet nam, western sahara, yemen, zambia, zimbabwe
|
|||||||||||