|
You are here:
|
Product Category |
Battery Module for Symmetra PX, Smart-UPS VT or Galaxy 3500
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
2765
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
Battery Placement
Internal Battery
Battery blocks per string
4
Physical
Net Weight
90.91 KG
Maximum Height
132.00 mm
Maximum Width
432.00 mm
Maximum Depth
711.00 mm
Shipping Weight
101.82 KG
Shipping Width
610.00 mm
Shipping Height
457.00 mm
Shipping Depth
838.00 mm
Color
Black
Units per Pallet
7.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
|||||||||