APC Symmetra LX 3 battery Rack-mount XR Frame, 200V

Symmetra Battery Systems

APC Symmetra LX 3 battery Rack-mount XR Frame, 200V
SYBFXR3RMJ
Email Technical Specifications Printer Friendly
Symmetra Battery Systems Symmetra Battery Systems
More Images

Includes: Installation guide, User Manual

Standard Lead Time: Usually in Stock

Output

battoutvolt
120

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Battery manufacturer
--
Expected Battery Life (years)
--
Available Battery Module Slots
3
Battery Placement
Battery Cabinet
RBC™ Quantity
3

Physical

Net Weight
26.82 KG
Maximum Height
216.00 mm
Maximum Width
439.00 mm
Maximum Depth
688.00 mm
Shipping Weight
30.91 KG
Shipping Width
599.00 mm
Shipping Height
343.00 mm
Shipping Depth
980.00 mm
Rack Height
5U
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
CSA, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status