SYA8K8I

Symmetra
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V

SYA8K8ISYA8K8I
More Images

APC Symmetra, 5600 Watts / 8000 VA,Input 230V, 400V 3PH / Output 230V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model

Includes: CD with software, Documentation CD, Installation guide, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
5600 Watts / 8000 VA
Max Configurable Power
5600 Watts / 8000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
90%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 63 Hz
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V,400V 3PH
Input Frequency
45 - 65 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
155 - 276 (1:1),290 - 480 (3:1)V
Other Input Voltages
220V,240V,380V,415V
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
3 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
20.2 minutes (2800 Watts)
Typical Backup Time
at Full Load
7.5 minutes (5600 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,Smart-Slot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
671.00 mm
Maximum Width
483.00 mm
Maximum Depth
726.00 mm
Net Weight
201.82 KG
Shipping Weight
229.56 KG
Shipping Height
914.00 mm
Shipping Width
599.00 mm
Shipping Depth
997.00 mm
Color
Black,Silver
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
2762.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-1,EN 50091-2,EN 55022 Class A,EN 55024,EN 60950,GOST,IEC 60950,VDE
Standard Warranty
2 years repair or replace
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.