SYA8K16RMJ

Symmetra
APC Symmetra LX 8kVA scalable to 16kVA N+1 Rack-mount, 200V

SYA8K16RMJSYA8K16RMJ
More Images

APC Symmetra, 5600 Watts / 8000 VA,Input 100V, 200V / Output 100V, 200V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model, Rack Height 19 U

Includes: CD with software, Documentation CD, Installation guide, Rack Mounting support rails, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
5600 Watts / 8000 VA
Max Configurable Power
11.2 kW / 16 kVA
Nominal Output Voltage
100V,200V
Efficiency at Full Load
90%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal,57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(4) NEMA L14-30R
(8) NEMA L5-20R
Bypass
Internal Bypass (Automatic and Manual),Optional External Bypass

Input

Nominal Input Voltage
100V,200V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 4-wire (2PH+N+G)
Input voltage range for main operations
80 - 138 (Line to Neutral),166 - 276V (Line to Line)V
Input Breaker Capacity
100A
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Available Battery Slots
2
Typical recharge time
3 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
18.6 minutes (2800 Watts)
Typical Backup Time
at Full Load
6.7 minutes (5600 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,Smart-Slot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
--
Audible Alarm
--
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
837.00 mm
Maximum Width
483.00 mm
Maximum Depth
739.00 mm
Rack Height
19U
Net Weight
184.00 KG
Shipping Weight
239.55 KG
Shipping Height
1054.00 mm
Shipping Width
600.00 mm
Shipping Depth
997.00 mm
Color
Black,Silver
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
4995.00 BTU/hr

Conformance

Regulatory Approvals
UL 1778,VCCI
Standard Warranty
2 years repair or replace
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.