Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
SYA8K16RMI
Price * :  $8,500.00

Symmetra
APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V

SYA8K16RMISYA8K16RMI
More Images

APC Symmetra, 5600 Watts / 8000 VA,Input 230V, 400V 3PH / Output 230V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model, Rack Height 19 U

Includes: CD with software, Documentation CD, Installation guide, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
5600 Watts / 8000 VA
Max Configurable Power
11.2 kW / 16 kVA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
90%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 63 Hz
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
(8) IEC 320 C13
(10) IEC 320 C19
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V,400V 3PH
Input Frequency
45 - 65 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
155 - 276,290 - 480 (3:1)V
Other Input Voltages
220V,240V,380V,415V
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Available Battery Slots
2
Typical recharge time
3 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
20.2 minutes (2800 Watts)
Typical Backup Time
at Full Load
7.5 minutes (5600 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,Smart-Slot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
33.00 inches (838 mm)
Maximum Width
18.60 inches (472 mm)
Maximum Depth
27.10 inches (688 mm)
Rack Height
19U
Net Weight
437.00 lbs. (198.64 kg)
Shipping Weight
527.00 lbs. (239.55 kg)
Shipping Height
41.50 inches (1054 mm)
Shipping Width
23.60 inches (599 mm)
Shipping Depth
39.25 inches (997 mm)
Color
Black,Silver
Units per Pallet
1.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 feet (0-4500 meters)
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
3707.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-1,EN 50091-2,EN 55022 Class A,EN 55024,EN 60950,GOST,IEC 60950,VDE
Standard Warranty
2 years repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.