|
You are here:
|
Product Category |
APC Symmetra LX 8kVA scalable to 16kVA N+1 Ext. Run Tower, 200V
Output
Output Power Capacity
5600 Watts
/ 8000 VA
Max Configurable Power
11.2 kW
/ 16 kVA
Nominal Output Voltage
100V, 200V
Efficiency at Full Load
90.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Internal Bypass (Automatic and Manual)
Input
Nominal Input Voltage
200V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Input voltage range for main operations
166 - 276V (Line to Line)V
Input Breaker Capacity
100.0 A
Input Total Harmonic Distortion
Less than 7% for full load
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Available Battery Module Slots
5
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
7
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
--
Audible Alarm
--
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1161.00 mm
Maximum Width
483.00 mm
Maximum Depth
739.00 mm
Net Weight
233.00 KG
Shipping Weight
236.82 KG
Shipping Height
1403.00 mm
Shipping Width
600.00 mm
Shipping Depth
997.00 mm
Color
Black, Silver
Units per Pallet
1.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
4995.00 BTU/hr
Conformance
Regulatory Approvals
UL 1778, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||