APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 208/240V Technical Specifications

Symmetra

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 208/240V
SYA16K16P
Email Technical Specifications Printer Friendly
Locate a Partner
Symmetra Symmetra
More Images

APC Symmetra,12.8 kW /16 kVA,Input 208V /Output 120V, 208V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model

Includes: CD with software, Installation guide, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
12.8 kW / 16 kVA
Max Configurable Power
12.8 kW / 16 kVA
Nominal Output Voltage
120V, 208V
Output Voltage Note
Configurable for 120/208 or 120/240 output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 63 Hz
Other Output Voltages
240
Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (2PH + N +G)
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
208V
Input Frequency
45 - 65 Hz (auto sensing)
Input Connections
Hard Wire 4-wire (2PH+N+G)
Input voltage range for main operations
96 - 138 (Line to Neutral)V
Other Input Voltages
240V
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
3 hour(s)
Replacement Battery
Runtime Graph
Curve Part Number(s)
A SYA16K16P
B SYA16K16P
+ (1)SYAXR9B9
C SYA16K16P
+ (2)SYAXR9B9
D SYA16K16P
+ (3)SYAXR9B9
E SYA16K16P
+ (4)SYAXR9B9
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 85.3%
50% 89.0%
75% 89.8%
100% 89.7%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
937.00 mm
Maximum Width
483.00 mm
Maximum Depth
726.00 mm
Net Weight
307.74 KG
Shipping Weight
337.74 KG
Shipping Height
1181.00 mm
Shipping Width
599.00 mm
Shipping Depth
997.00 mm
Color
Black, Silver
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
0-4500 meters
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
4995.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.