APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V

Symmetra

APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
SYA12K16RMI
Email Technical Specifications Printer Friendly
Symmetra Symmetra
More Images

APC Symmetra,8400 Watts /12 kVA,Input 230V, 400V 3PH /Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, Extended runtime model, Rack Height 19 U

Includes: CD with software, Documentation CD, Installation guide, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
8400 Watts / 12 kVA
Max Configurable Power
11.2 kW / 16 kVA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
90.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 63 Hz
Other Output Voltages
220, 240
Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
(8) IEC 320 C13 IEC 320 C13
(10) IEC 320 C19 IEC 320 C19
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V, 400V 3PH
Input Frequency
45 - 65 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
155 - 276, 290 - 480 (3:1)V
Other Input Voltages
220V, 240V, 380V, 415V
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
3
Available Battery Module Slots
1
Typical recharge time
3 hour(s)
Replacement Battery
Runtime Graph
Curve Part Number(s)
A SYA12K16RMI
B SYA12K16RMI
+ (1)SYBT5
C SYA12K16RMI
+ (1)SYARMXR3B3I
D SYA12K16RMI
+ (2)SYARMXR3B3I
E SYA12K16RMI
+ (1)SYARMXR9B9I
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
838.00 mm
Maximum Width
472.00 mm
Maximum Depth
688.00 mm
Rack Height
19U
Net Weight
242.74 KG
Shipping Weight
290.00 KG
Shipping Height
1054.00 mm
Shipping Width
599.00 mm
Shipping Depth
997.00 mm
Color
Black, Silver
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
3707.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.