APC Symmetra LX 12kVA scalable to 16kVA N+1 Ext. Run Tower, 200V

Symmetra

APC Symmetra LX 12kVA scalable to 16kVA N+1 Ext. Run Tower, 200V
SYA12K16JXR
Email Technical Specifications Printer Friendly
Symmetra Symmetra
More Images

APC Symmetra,8400 Watts /12 kVA,Input 100V, 200V /Output 100V, 200V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model

Includes: CD with software, Installation guide, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Manuals and Warranties

Title
Type
Size
PDF
326 KB
Symmetra LX Electrical Installation 200 V, 208 V v.1 (Manual)
The electrical installation manual contains information on how to wire and connect the Symmetra RT UPS. Also see the Symmetra RT Physical Installation Manual.
PDF
2142 KB
Symmetra LX Operations 200-240 V v.1 (Manual)
The manual contains information on how to operate the Powerview for the Symmetra RT UPS.
PDF
1248 KB
Symmetra LX Safety Guide
Safety ( Updated:  8-Feb-2012 )
PDF
822 KB
Symmetra LX Tower Installation 220/230/240 VAC
Symmetra LX Tower Installation 220/230/240 VAC ( Updated:  8-May-2013 )
PDF
2264 KB

Submittal Drawings

Title
Type
Size
CAD Source file
2831 KB
SYAJ-TOWER-SA - SYALX Seismic Anchoring
Symmetra LX, 200V, Tower, Seismic Anchoring ( Updated:  12-Dec-2005 )
PDF
60 KB
SYAJ-TOWER-SA - SYALX Seismic Anchoring
Symmetra LX, 200V, Tower, Seismic Anchoring ( Updated:  12-Dec-2005 )
CAD Source file
96 KB