|
You are here:
|
Product Category |
APC Symmetra PX 96kW Scalable to 160kW, 400V w/ Integrated Modular Distribution
General
Bypass Connection
5 wire (3PH + N + G)
Max Bypass Input Current
250A
Bypass Protection Device
250A
Output
Output Power Capacity
96 kW
/ 96 kVA
Max Configurable Power
160 kW
/ 160 kVA
Nominal Output Voltage
230V, 400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.0%
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Output Voltage THD
< 2% for 0 to 100% linear load and < 6% for full non linear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
95%
Required Output Current Protection
250A
Neutral Output Current
240A
Bypass
Built-in Static Bypass
Input
Nominal Input Voltage
400V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Input voltage range for main operations
340 - 477V
Maximum Input Current
197A
Input Breaker Capacity
315.0 A
Maximum Short Circuit Withstand (Icw)
30.0 kA
Input Total Harmonic Distortion
Less than 5% for full load
Batteries & Runtime
Battery Type
VRLA
Included Battery Modules
9
Typical recharge time
3.50 hour(s)
RBC Quantity
4
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
DC Overcurrent Protection
320A
Maximum Available Short Circuit Current
6 kA
Efficiency in Battery Operation
94%
End of Discharge Maximum Battery Current
332
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
SmartSlot
Available SmartSlot™ Interface Quantity
2
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1991.00 mm
Maximum Width
1200.00 mm
Maximum Depth
1070.00 mm
Rack Height
42U
Net Weight
1814.00 KG
Shipping Weight
1963.00 KG
Shipping Height
2140.00 mm
Shipping Width
1696.00 mm
Shipping Depth
1210.00 mm
Color
Black
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
63.00 dBA
Online Thermal Dissipation
17244.00 BTU/hr
Protection Class
NEMA 1
Conformance
Regulatory Approvals
CE, EN 50091-1, EN/IEC 62040-1-1, EN/IEC 62040-3, Eurobat General Purpose, FCC Part 15 Class A, ISO 14001, ISO 9001, VFI-SS-111
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||