Symmetra PX 20kW Scalable to 40kW N+1, 200/208V Japan

Symmetra PX

Symmetra PX 20kW Scalable to 40kW N+1, 200/208V Japan
SY20K40E
Email Technical Specifications Printer Friendly
Symmetra PX
More Images

APC Symmetra PX,20 kW /20 kVA,Input 200V 3PH /Output 200V 3PH, Interface Port Contact Closure, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management, SmartSlot, Extended runtime model, Rack Height 42 U

Includes: Network Management Card, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
20 kW / 20 kVA
Max Configurable Power
40 kW / 40 kVA
Nominal Output Voltage
200V 3PH
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)
(1) Screw Terminals
Bypass
Built-in Static Bypass

Input

Nominal Input Voltage
200V 3PH
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
177 - 240V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Available Battery Slots
2
Typical recharge time
2 hour(s)
Replacement battery cartridge note
Battery Module type: SYBTJ4
Runtime Graph
Curve Part Number(s)
A SY20K40E
B SY20K40E
+ (1)SYBT4
C SY20K40E
+ (2)SYBT4
D SY20K40E
+ (1)SYCFXR8-8
E SY20K40E
+ (2)SYCFXR8-8
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Contact Closure, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management, SmartSlot
Available SmartSlot™ Interface Quantity
2
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
2065.00 mm
Maximum Width
610.00 mm
Maximum Depth
915.00 mm
Rack Height
42U
Net Weight
630.00 KG
Shipping Weight
818.18 KG
Shipping Height
2311.00 mm
Shipping Width
749.00 mm
Shipping Depth
1054.00 mm
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
64.00 dBA
Online Thermal Dissipation
5942.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
cUL Listed, EN 50091-1, EN 50091-2, FCC Part 15 Class A, ISO 14001, ISO 9001, UL 1778, UL 60950
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.