APC Symmetra PX 200kW Scalable to 250kW without Maintenance Bypass or Distribution-Parallel Capable

Symmetra PX

APC Symmetra PX 200kW Scalable to 250kW without Maintenance Bypass or Distribution-Parallel Capable
SY200K250D
Email Technical Specifications Printer Friendly
Symmetra PX Symmetra PX
More Images

A high-performance, 3-phase, modular, scalable, power protection solution with industry-leading efficiency, capacity, and performance for medium to large data centers and mission-critical environments. Multiple UPSs can be installed in parallel for ultra-efficient system redundancy or up to 2MW of power protection. Parallel installations with custom switchgear and installations using a 3rd-party maintenance bypass panel require the APC Symmetra PX250/500 Third Party Switchgear Kit for breaker monitoring and EPO functionality.

Includes: Assembly service, Installation guide, Network Management Card, Start-Up Service, User Manual

Standard Lead Time: Usually Ships within 6 Weeks

SY200K250D Features

Output synchronization to external source 
UPS can be synchronized with any other independent source for use with downstream static transfer switches.
Supports 3rd party maintenance bypass 
The APC Symmetra PX250/500 Third Party Switchgear Kit is required for installations with custom switchgear or a 3rd-party maintenance bypass panel. The boards in this kit monitor the breakers and provide EPO functionality.
Remote Display 
Download the display interface to your laptop or personal computer. Remotely monitor the UPS and configure a sub-set of UPS parameters. Note: Remote start-up and shutdown are not supported.
Mega Tie 
During maintenance procedures, maintain full protection by transferring the load from one independent Symmetra PX 250/500kW system to another.
Battery failure notification 
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Modular design 
Increases adaptability with an open architecture configurable to any IT environment.
ECO Mode 
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Dual mains input 
Increases availability by allowing the UPS to be connected to two separate power sources.
SmartSlot 
Customize UPS capabilities with management cards.
Hot-swappable intelligence modules 
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Hot-swappable batteries 
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Configurable for N+1 internal redundancy 
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Automatic self-test 
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery modules connected in parallel 
Delivers higher availability through redundant batteries.
Automatic internal bypass 
Supplies utility power to the connected loads in the event of a UPS overload condition or fault.
Audible alarms 
Provides notification of changing utility power and UPS conditions
Temperature-compensated battery charging 
Prolongs battery life by regulating the charge voltage according to battery temperature.
Scalable runtime 
Allows additional run time to be quickly added as needed.
Intelligent battery management 
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Scalable power capacity 
Reduces UPS over-sizing costs today by allowing quick upgrades later.
Safety-agency approved 
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Parallel-capacity capable 
Increases total power capacity by using multiple UPSs simultaneously.
Plug-and-Play external batteries 
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Parallel-redundant capable 
Power the connected equipment with multiple UPSs to increase system redundancy
Network manageable 
Provides remote management of the UPS over the network.
Locking cabinet 
Prevents unauthorized access to the UPS.
Input power factor correction 
Minimizes installation costs by enabling the use of smaller generators and cabling.
Hot-swappable power modules 
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Fully-rated power kVA equals kW 
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Battery replacement without tools 
Allows quick, easy battery replacement.
LCD graphics display 
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Front-access servicing 
Simplifies installation and maintenance while minimizing space requirements.
Manual maintenance bypass 
Reduces installation costs by eliminating the need for an external mechanical bypass.

Symmetra PX Features & Benefits

Availability
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable intelligence modules
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Network manageable
Provides remote management of the UPS over the network.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS overload condition or fault.
Agility
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick upgrades later.
Scalable runtime
Allows additional run time to be quickly added as needed.
Front-access servicing
Simplifies installation and maintenance while minimizing space requirements.
Programmable frequency
Ensures compatibility with different input frequencies.
SmartSlot
Customize UPS capabilities with management cards.
Battery replacement without tools
Allows quick, easy battery replacement.
Total Cost of Ownership
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
5x8 Start-up service included
Required for full coverage of factory warranty
Manageability
Integrates with StruxureWare Data Center Expert.
An IT-ready, scalable monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS conditions

Product Distribution

albania, algeria, andorra, angola, anguilla, antigua and barbuda, argentina, armenia, aruba, australia, austria, azerbaijan, bahrain, bangladesh, barbados, belarus, belgium, belize, benin, bermuda, bolivia, bosnia and herzegovina, botswana, brazil, bulgaria, burkina faso, burundi, cameroon, canada, cayman islands, central african republic, chad, chile, china, colombia, congo, congo, the democratic republic of the, costa rica, cote d'ivoire, croatia, cuba, cyprus, czech republic, denmark, djibouti, dominican republic, ecuador, egypt, el salvador, equatorial guinea, estonia, ethiopia, falkland islands (malvinas), finland, france, gabon, gambia, georgia, germany, ghana, gibraltar, greece, guatemala, guinea, guyana, honduras, hong kong, hungary, iceland, india, indonesia, iran (islamic republic of), iraq, ireland, israel, italy, jamaica, jordan, kazakhstan, kenya, korea, republic of, kuwait, latvia, lebanon, lesotho, liberia, liechtenstein, lithuania, luxembourg, macedonia, malawi, malaysia, mali, malta, mauritania, mexico, moldova, republic of, morocco, mozambique, namibia, netherlands, netherlands antilles, new zealand, nicaragua, niger, nigeria, norway, oman, pakistan, panama, paraguay, peru, philippines, poland, portugal, puerto rico, romania, russian federation, rwanda, saudi arabia, senegal, serbia and montenegro, sierra leone, singapore, slovakia (slovak republic), slovenia, somalia, south africa, spain, sri lanka, sudan, sweden, switzerland, taiwan, tanzania, united republic of, thailand, togo, trinidad and tobago, turkey, turkmenistan, uganda, ukraine, united arab emirates, united kingdom, united states, uruguay, uzbekistan, venezuela, viet nam, virgin islands (united states), western sahara, yemen, zambia, zimbabwe