|
You are here:
|
Product Category |
APC Symmetra 16kVA Scalable to 16kVA N+1 208/240V
Output
Output Power Capacity
11.2 kW
/ 16 kVA
Max Configurable Power
11.2 kW
/ 16 kVA
Nominal Output Voltage
120V, 208V
Output Voltage Note
Configurable for 120/208 or 120/240 output voltage
Efficiency at Full Load
87.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Other Output Voltages
240
Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Internal Bypass (Automatic and Manual)
Input
Nominal Input Voltage
208V
Input Frequency
45 - 65 Hz (auto sensing)
Input Connections
Input voltage range for main operations
155 - 276V
Other Input Voltages
240
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
3 hour(s)
Replacement Battery
SYBATT
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
3
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1321.00 mm
Maximum Width
610.00 mm
Maximum Depth
686.00 mm
Net Weight
418.64 KG
Shipping Weight
477.73 KG
Shipping Height
1575.00 mm
Shipping Width
838.00 mm
Shipping Depth
737.00 mm
Color
Beige
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
4969.00 BTU/hr
Conformance
Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||